How do contractors know when a cable holder represents the best solution for the job? We asked installers and contractors around Europe, and they answered:
When the product is…
- Safe—it complies with local and international regulations
- Fast and easy to install
- Sustainable
The nVent CADDY Fire-Rated Cable Holder both meets and exceeds these needs.
What is it?This solution goes beyond the basics of today’s standard products. The nVent CADDY Fire-Rated Cable Holder is a versatile bracket designed to securely support medium-sized cable bundles in crowded spaces, such as above suspended ceilings. Compatible with traditional anchoring and direct fastening, for both wall and ceiling mounts, it presents a unique closing mechanism that can be safely operated from the ground without a ladder or lift—ultimately reducing the risk of accidents while saving contractors time on the job. | |
Why do contractors choose this cable holder?
| Its fire ratingWith its E30 – E90 fire rating according to DIN 4102-12, this solution can withstand extreme fire conditions and maintain functional integrity of the cables for up to 90 minutes. This is crucial for ensuring safety and reliability of critical systems, such as fire alarms, emergency lighting and fire sprinklers. |
The closing mechanismAnother great advantage is its patented closing mechanism which can be operated safely from the ground. By utilizing a conduit, strut channel, or any elongated material readily available on the job site, installers can simply push the side lever to close the bracket. This will trigger an audible “click” sound which indicates that the closure has been done correctly. Combined with direct fastening compatibility, this design enables contractors to save time, money and resources, as well as reduce the risk of injuries and accidents at elevated heights. |
|
| It is sustainableThe nVent CADDY Fire-Rated Cable Holder is a sustainable solution that contributes to a greener and more eco-friendly construction industry. Unlike other similar products, the KLICK15 and KLICK30 (product part numbers) are made of 60% recycled steel and are 100% recyclable. Paired with the ability to be installed with just one nail and that it is reusable in case of nail gun misfire, this solution has a lower environmental impact compared to traditional cable brackets. |
What do contractors and installers say about it?
Don’t just take our word for it. Here are some thoughts from a satisfied contractor and an installer who have used the nVent CADDY Fire-Rated Cable Holder on their recent projects:
“This product has a huge added value for us in our day-to-day work. I can do everything with this: functional integrity cabling, normal cabling and data cabling. Also, it is sustainable as it does not contain plastic but only metal”
Sebastian Urbat, Project Manager at Elektro Fastabend
“What I particularly like about this product is that I can do all my work from the ground without a ladder or lift. The closing mechanism operated from the ground makes work a lot easier. Moreover, the ability to install the bracket with just one nail and that I no longer need to pre-bend it is great.”
Maximilian Leuke, Construction Manager at Elektro Fastabend
The nVent CADDY Fire-Rated Cable Holder is a solution that delivers on all fronts—safety, speed, ease and sustainability. To learn more about this trusted solution, visit nVent.com/CADDY or contact the nVent Customer Service team here.
Follow the link to read an article on non-continuous cable support offering from nVent CADDY:
Three Safe, Fast and Easy Cable Support Solutions.